NSR Series 

Provides mechanical retention for cables entering enclosures. Reversable clamping bar for maximum cable range. 

Features

  • Threaded cord grip
  • Excellent pull-out strength
  • Robust construction with screw down clamping bar
  • Quick and easy installation
  • Provides excellent mechanical retention of cables

Material

  • Halogen free nylon (PA6) construction
  • Galvanised steel screws
  • Available in black 

Applications

  • For use with trailing cables from enclosures or as added security for cable retention
  • Suitable for indoor use
NSR series
Select region / language