SSG Series

General purpose, corrosion resistant cable glands

Ideal for installations such as robot manufacturers, packaging equipment, chemical plants, waste water management, Food and Beverage, machine tool building and other industrial OEM and MRO applications 

 
Features

  • Large cable clamping range
  • Liquid tight mechanical grip
  • Straight and 90 options
  • Full length bushing seal, protects cable
  • Operating temperature range (normal use): -20ºC to +105ºC (-4°F to +221°F)
  • NEMA 3R, 4, 6, 13 (with 5262 Series Sealing Rings)
  • NFPA 70-1978 (ANSI)
  • Wet and Dry Locations

Material

  • Stainless 304 construction
  • Neoprene Sealing
  • Nylon retaining ring

Suitable for use with

  • Non-Armoured
  • Portable

Applications

  • Machine building
  • Maintenance and repair
  • Robot manufacturers 
  • Packaging equipment 
  • Industrial OEM applications

Product Approvals

  • UL514B
  • C22.2-18.3
  • ANSI C33.84
  • NFPA 70 (ANSI)
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II
     
UL, RU
Parts list
Documents
Contact us
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no: Thread (NPT) Range Over Jacket Nominal dimensions
Min Max A B C W1 W2
2920SST 1/2" 3.18 9.53 15.49 33.66 32.99 28.58 28.58
(0.125) (0.375) (0.610) (1.325) (1.299) (1.125) (1.125)
2921SST 1/2" 7.87 14.22 15.49 33.66 32.99 28.58 28.58
(0.310) (0.560) (0.610) (1.325) (1.299) (1.125) (1.125)
2922SST 1/2" 12.70 19.05 15.49 35.38 36.65 28.58 31.75
(0.500) (0.750) (0.610) (1.393) (1.443) (1.125) (1.250)
2930SST 3/4" 3.18 9.53 16.00 36.40 36.65 31.75 31.75
(0.125) (0.375) (0.630) (1.433) (1.443) (1.250) (1.250)
2931SST 3/4" 7.87 14.22 16.00 36.40 36.65 31.75 31.75
(0.310) (0.560) (0.630) (1.433) (1.443) (1.250) (1.250)
2932SST 3/4" 12.70 19.05 16.00 36.40 36.65 31.75 31.75
(0.500) (0.750) (0.630) (1.433) (1.443) (1.250) (1.250)
2940SST 1" 7.87 14.22 19.94 35.38 43.99 38.10 31.75
(0.310) (0.560) (0.785) (1.393) (1.732) (1.500) (1.250)
2941SST 1" 12.70 19.05 19.94 35.38 43.99 38.10 31.75
(0.500) (0.750) (0.785) (1.393) (1.732) (1.500) (1.250)
2942SST 1" 17.78 24.13 19.94 36.40 43.99 38.10 38.10
(0.700) (0.950) (0.785) (1.433) (1.732) (1.500) (1.500)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language