Replace the “x” of the catalog number by one of the following:
B = Black (RAL 9005), G = Grey (RAL 7001), LG = Light Grey (RAL 7035)
Other colors available on request.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Min. (mm/in) |
Max. (mm/in) |
A min |
B min |
C min |
W1 |
W2 |
NCGS-M121x |
M12x1.5 |
2.0 |
5.0 |
8.0 |
57.0 |
17.1 |
15.0 |
15.0 |
(0.079) |
(0.197) |
(0.315) |
(2.244) |
(0.673) |
(0.591) |
(0.591) |
NCGS-M121x-L |
M12x1.5 |
2.0 |
5.0 |
15.0 |
57.0 |
17.1 |
15.0 |
15.0 |
(0.079) |
(0.197) |
(0.591) |
(2.244) |
(0.673) |
(0.591) |
(0.591) |
NCGS-M122x
(cURus) |
M12x1.5 |
3.0 |
6.5 |
8.0 |
57.0 |
17.1 |
15.0 |
15.0 |
(0.118) |
(0.256) |
(0.315) |
(2.244) |
(0.673) |
(0.591) |
(0.591) |
NCGS-M122x-L |
M12x1.5 |
3.0 |
6.5 |
15.0 |
57.0 |
17.1 |
15.0 |
15.0 |
(0.118) |
(0.256) |
(0.591) |
(2.244) |
(0.673) |
(0.591) |
(0.591) |
NCGS-M161x |
M16x1.5 |
3.0 |
7.0 |
10.0 |
81.5 |
25.2 |
22.0 |
22.0 |
0.118 |
0.276 |
0.394 |
3.209 |
0.992 |
0.866 |
0.866 |
NCGS-M161x-L |
M16x1.5 |
3.0 |
7.0 |
15.0 |
81.5 |
25.2 |
22.0 |
22.0 |
(0.118) |
(0.276) |
(0.591) |
(3.209) |
(0.992) |
(0.866) |
(0.866) |
NCGS-M162x
(cURus) |
M16x1.5 |
5.0 |
10.0 |
10.0 |
81.5 |
25.2 |
22.0 |
22.0 |
(0.197) |
(0.394) |
(0.394) |
(3.209) |
(0.992) |
(0.866) |
(0.866) |
NCGS-M162x-L |
M16x1.5 |
5.0 |
10.0 |
15.0 |
81.5 |
25.2 |
22.0 |
22.0 |
(0.197) |
(0.394) |
(0.591) |
(3.209) |
(0.992) |
(0.866) |
(0.866) |
NCGS-M201x |
M20x1.5 |
5.0 |
9.0 |
10.0 |
93.0 |
26.7 |
24.0 |
24.0 |
(0.197) |
(0.354) |
(0.394) |
(3.661) |
(1.051) |
(0.945) |
(0.945) |
NCGS-M201x-L |
M20x1.5 |
5.0 |
9.0 |
15.0 |
93.0 |
26.7 |
24.0 |
24.0 |
(0.197) |
(0.354) |
(0.591) |
(3.661) |
(1.051) |
(0.945) |
(0.945) |
NCGS-M202x
(cULus) |
M20x1.5 |
6.0 |
12.0 |
10.0 |
93.0 |
26.7 |
24.0 |
24.0 |
(0.236) |
(0.472) |
(0.394) |
(3.661) |
(1.051) |
(0.945) |
0.945) |
NCGS-M202x-L |
M20x1.5 |
6.0 |
12.0 |
15.0 |
93.0 |
26.7 |
24.0 |
24.0 |
(0.236) |
(0.472) |
(0.591) |
(3.661) |
(1.051) |
(0.945) |
(0.945) |
NCGS-M203x
(cULus) |
M20x1.5 |
10.0 |
14.0 |
10.0 |
106.0 |
31.0 |
27.0 |
27.0 |
(0.394) |
(0.551) |
(0.394) |
(4.173) |
(1.220) |
(1.063) |
(1.063 |
NCGS-M203x-L |
M20x1.5 |
10.0 |
14.0 |
15.0 |
106.0 |
31.0 |
27.0 |
27.0 |
(0.394) |
(0.551) |
(0.591) |
(4.173) |
(1.220) |
(1.063) |
(1.063) |
NCGS-M251x |
M25x1.5 |
9.0 |
16.0 |
10.0 |
117.5 |
38.0 |
33.0 |
33.0 |
(0.354) |
(0.630) |
(0.394) |
(4.626) |
(1.496) |
(1.299) |
(1.299) |
NCGS-M251x-L |
M25x1.5 |
9.0 |
16.0 |
15.0 |
117.5 |
38.0 |
33.0 |
33.0 |
(0.354) |
0.630) |
0.591) |
4.626) |
(1.496) |
(1.299) |
(1.299) |
NCGS-M252x
(cULus) |
M25x1.5 |
13.0 |
18.0 |
10.0 |
117.5 |
38.0 |
33.0 |
33.0 |
(0.512) |
(0.709) |
(0.394) |
(4.626) |
(1.496) |
(1.299) |
(1.299) |
NCGS-M252x-L |
M25x1.5 |
13.0 |
18.0 |
15.0 |
117.5 |
38.0 |
33.0 |
33.0 |