RNCG Series

Nylon, rail specific EN45545

EN45545 Compliant cable gland for use in rail, rolling stock and infrastructure applications.

Features

  • EN45545-2 Compliant HL3 for R22 and R23 usage
  • Lightweight nylon construction
  • Large capacity sealing range
  • Corrosion resistant
  • Operating temperature range (normal use): -40ºC to +100ºC (-40°F to +212°F)
    Operating temperature range (short term): -40ºC to +120ºC (-22°F to +248°F)
  • IP66, IP68 (5 bar 30 mins), IP69 rating
Material 
  • All materials EN 45545-2 compliant to HL3 for category R22 and R23 use
  • Low smoke zero halogen nylon body and cap
  • Low smoke zero halogen EPDM seals

Suitable for use with

  • Non-Armoured
  • Portable
  • Tray

Applications

  • General purpose rolling stock and infrastructure applications
  • R22 interior locations for small components
  • R23 exterior locations for small components

Product Approvals 

  • EN 45545-2, HL3 (R22 and R23)
  • EN 62444
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II
  • WEEE (Waste Electrical & Electronic Equipment Directive) 2002/96/EC
  • LVD (Low Voltage Directive) 2014/35/EU
     

CE logo
Parts list
Documents
Contact us
Color is Ral 7035 light grey (other colors available on request).
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no: Thread (Metric) Cable range Nominal dimensions
Min Max A B C W1 W2
RNCG-M122 M12x1.5 3.0 6.5 8.0 23.0 16.9 15.0 15.0
(0.118) (0.256) (0.315) (0.906) (0.665) (0.591) (0.591)
RNCG-M163-S M16x1.5 4.0 8.0 8.0 26.5 21.9 19.0 19.0
(0.157) (0.315) (0.315) (1.043) (0.862) (0.748) (0.748)
RNCG-M163 M16x1.5 4.0 8.0 10.0 26.5 21.9 19.0 19.0
(0.157) (0.315) (0.394) (1.043) (0.862) (0.748) (0.748)
RNCG-M164 M16x1.5 5.0 10.0 10.0 30.0 25.0 22.0 22.0
(0.197) (0.394) (0.394) (1.181) (0.984) (0.866) (0.866)
RNCG-M164-L M16x1.5 5.0 10.0 15.0 30.0 25.0 22.0 22.0
(0.197) (0.394) (0.591) (1.181) (0.984) (0.866) (0.866)
RNCG-M202 M20x1.5 6.0 12.0 10.0 30.0 27.0 24.0 24.0
(0.236) (0.472) (0.394) (1.181) (1.063) (0.945) (0.945)
RNCG-M202x-L M20x1.5 6.0 12.0 15.0 30.0 27.0 24.0 0.24
(0.236) (0.472) (0.591) (1.181) (1.063) (0.945) (0.945)
RNCG-M205 M20x1.5 10.0 14.0 10.0 33.5 31.0 27.0 27.0
(0.394) (0.551) (0.394) (1.319) (1.22) (1.063) (1.063)
RNCG-M205-L M20x1.5 10.0 14.0 15.0 33.5 31.0 27.0 27.0
(0.394) (0.551) (0.591) (1.319) (1.22) (1.063) (1.063)
RNCG-M254 M25x1.5 13.0 18.0 10.0 38.0 38.0 33.0 33.0
(0.512) (0.709) (0.394) (1.496) (1.496) (1.299) (1.299)
RNCG-M254-L M25x1.5 13.0 18.0 15.0 38.0 38.0 33.0 33.0
(0.512) (0.709) (0.591) (1.496) (1.496) (1.299) (1.299)
RNCG-M324-L M32x1.5 18.0 25.0 15.0 42.0 47.3 42.0 42.0
(0.709) (0.984) (0.591) (1.654) (1.862) (1.654) (1.654)
RNCG-M404 M40x1.5 22.0 32.0 18.0 52.0 60.0 53.0 53.0
(0.866) (1.26) (0.709) (2.047) (2.362) (2.087) (2.087)

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language