WMG-PC series

Wire mesh grips, used with the MSG and ASG series cable glands

Ideal for all industrial OEM and MRO applications, hand tighten, high mechanical pull out performance 

Features

  • Prevents severe cord bends and pullouts
  • Used in aluminum or steel cable glands
  • Operating temperature range (normal use): Refer to the cable gland used

Material

  • Wire mesh made of stainless steel
  • Aluminum retaining ring

Suitable for use with

  • Non-Armored
  • Portable

Applications

  • To be used with ASG and MSG series, refer to table
  • General Purpose
  • Machine building
  • Maintenance and repair

Product Approvals

  • UL514B
  • CSA C22.2-18.3
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II

UL, CSA
Parts list
Documents
Related products
Contact us
Fittings used in a trade size knockout requiring a Type 4X listing require a 5262 Series sealing ring.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no: Cable range Straight 45º 90º
Min Max ASG MSG MSG-45 ASG-90 MSG-90
WMG-PC1 4.75 6.35 2920AL 2520 2200 4960AL 2267
-0.187 -0.25
WMG-PC2 6.35 9.53 2920AL 2521 2201 4960AL 2268
-250 -0.375
WMG-PC3 9.53 12.7 2921AL 2522 2202 4961AL 2269
-0.375 -0.5
WMG-PC4 12.7 15.88 2922AL
2941AL
2524
2544
2204
2209
2214
4962AL
4972AL
4681AL
2250
2273
2255
-0.5 -0.625
WMG-PC5 15.88 19.05 2922AL
2941AL
2525
2545
2205
2210
2215
4962AL
4972AL
4681AL
2251
2274
2256
-0.625 -0.75
WMG-PC6 4.75 6.35 2930AL 2530 2206 4970AL 2252
-0.187 -0.25
WMG-PC7 6.35 9.53 2930AL 2531
2541
2207 4970AL 2271
-0.25 -0.375
WMG-PC8 9.53 12.7 2931AL
2940AL
2532
2542
2208
2213
4961AL
4980AL
2272
2254
-0.375 -0.5
WMG-PC9 19.05 22.22 2942AL 2536
2546
2211
2216
4982AL 2253
2275
-0.75 -0.875
WMG-PC10 22.22 25.4 2547 2217 2276
-0.875 -1
WMG-PC11 22.22 25.4 2548
2558
2218 2257
2277
-0.875 -1
WMG-PC12 25.4 25.58 2548
2558
2549
2559
2218
2219
2257
2277
2258
2278
-1 -1.125
WMG-PC13 28.58 31.75 2549
2559
2219
2278
-1.125 -1.25
WMG-PC14 28.58 31.75 2556
2564
2222
2282
2283
-1.125 -1.25
WMG-PC15 31.75 34.93 2564 2222 2256
2283
-1.25 -1.375
WMG-PC16 * 34.93 38.1 2557 2223 2280
-1.375 -1.5
WMG-PC17 * 28.58 31.75 2573 2284
-1.125 -1.25
WMG-PC18 * 31.75 34.93 2573 2284
-1.25 -1.375
WMG-PC19 * 34.93 38.1 2565
2574
2285
-1.375 -1.5
WMG-PC20 * 31.1 41.28 2565 2285
-1.5 -1.625
WMG-PC21 * 41.28 44.45 2575 2286
-1.625 -1.75
WMG-PC22 * 44.45 47.63 2575 2286
-1.75 -1.875

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language