CRF metallic fitting

Fixed external male thread fitting

Straight fitting with fixed external male thread. For insertion into threaded entries or knockouts using a locknut to secure.

  • Nickel plated brass
  • Temperature range - Static Applications: -50ºC to +350ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP54 as standard with CRGE conduit

Features & benefits:

  • Ease to install and secure grip
  • Two pieces only, to reduce total cost and components

Typical applications

  • Light industrial
  • General purpose
  • Commercial and industrial construction
       
GAM

Approvals

  • CE Mark to the Low Voltage Directive

More information

Related products

Select region / language