PMA Trust™ Modular Support System
PMA TRUST™ modular support system is a lightweight, compact solution with high impact resistance. Specially designed, external dimensions are reduced so the minimum internal spacing between adjoining conduits is very small.
The new modular support system offers total flexibility in terms of installation complying with a variety of installation requirements. Each element can host different combinations of both conduits and cables in different sizes, so that cable routing is made easy regardless of its complexity.
Features & benefits:
- Lightweight, compact design with high impact resistance
- Quick installation, possible with one hand
- Conduit rotation possible, preventing torsion
- Reduction half shell for conduits of smaller size