CTPA Slit lightweight

Extra flexible conduit, Modified Polyamide 6

Features & benefits:

  • High flexibility & fatigue life
  • Very high abrasion, impact and shock resistance
  • Temperature range: -40ºC to +120ºC
    Temperature range short-term: +150°C
  • UV Resistance - Very High (Black), Medium (Orange and Red)
  • IP40 rated
  • Available colours: 
    Black (BL), Red (RAL3031) & Orange (RAL2003) 
  • Self extinguishing, low smoke toxicity & halogen free
NC slit conduit

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
  • UL94 HB

More information

Select region / language