DSPP deep section

Medium weight conduit, Modified Polypropylene

DSPP has a deep section to maintain the conduit shape during bending. Deep section conduits are supplied in slit form to facilitate rapid cable installation and are designed for connection to all Harnessflex hinged fittings.

Features & benefits:

  • High flexibility and acid resistance
  • Medium fatigue life, impact and shock resistance
  • Temperature range: -20ºC to +90ºC
    Temperature range short-term: +105°C
  • UV Resistance - Very high
  • IP40 rated
  • Halogen free
NC slit conduit

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
  • UL94 V2
Select region / language