Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

DSPP Deep section

Medium weight conduit, Modified Polypropylene

DSPP has a deep section to maintain the conduit shape during bending. Deep Section Conduits are supplied in slit form to facilitate rapid cable installation and are designed for connection to all Harnessflex hinged fittings.

  • High flexibility and acid resistance
  • Medium fatigue life, impact and shock resistance
  • Temperature range: -20ºC to +90ºC
    Temperature range short-term: +105°C
  • UV Resistance - Very high
  • IP40 rated
  • Halogen free

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
  • UL94 V2
Parts list
Documents
3D Models
Related products
Contact us

Part No. Conduit Size Reel Length
NC NW
DSPP12 12 10 100m
DSPP16 16 13 100m
DSPP20 20 17 100m
DSPP28 28 23 100m
DSPP32 32 29 50m
DSPP40 40 36 25m


  • Contact us

    Submit your inquiry and we will contact you

    Contact us