HNC Standard Weight

Low temperature, extra flexible conduit, Polyamide 12

Used in applications requiring repeated flexing coupled with low temperature impact resistance, such as robotics or rapid continuous motion, demanding high fatigue life and extra flexibility even in low temperature environments.

Features & benefits:

  • Very high flexibility & fatigue life
  • Very high abrasion, impact and shock resistance at low temperatures
  • Temperature range: -50ºC to +120ºC
    Temperature range short-term: +120°C
  • UV Resistance - Very high
  • IP40 - IP68 (2 bar 30 mins) (depending on fittings)
  • Self extinguishing, low smoke toxicity & halogen free

Applications

  • General purpose
  • Maintenance and repair
  • Robot manufacturers 
  • Industrial OEM applications
NC conduit

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
  • UL94 HB
Select region / language