Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

HTC High temperature

High temperature conduit, Modified Co-Polyester

HTC conduit is suited to static and dynamic applications where elevated temperatures are present. HTC is resistant to all under bonnet greases, fuels and oils.

  • Very high flexibility & fatigue life
  • Very high elevated temperature, abrasion, impact and shock resistance
  • Temperature range: -40ºC to +175ºC
    Temperature range short-term: +190°C
  • UV Resistance - Very high
  • IP40 (TempGuard & standard hinged fittings)  IP67 (Sealed fittings)
  • Self extinguishing, low smoke toxicity & halogen free

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us
Part No. Conduit size Nominal O/D Min. bore Min. static bend radius Reel length
NC NW A (mm) B (mm) C (mm) (m)
HTC08 08 7.5 9.8 6.2 20 50
HTC10 10 8.5 11.5 8.7 15 50
HTC12 12 10 13.0 9.4 25 50
HTC16 16 13 16.0 11.0 30 50
HTC20 20 17 21.2 16.1 40 50
HTC25* 25 22 25.3 21.0 45 50
HTC28* 28 23 28.5 22.5 45 50
HTC32 32 29 34.5 27.2 55 50

*Parts numbers listed are available to order but not stocked items, and would therefore be subject to manufacturing leadtime
  • Contact us

    Submit your inquiry and we will contact you

    Contact us