Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

NC Standard Weight

General purpose conduit, Polyamide 6

NC standard weight is extensively used in harnesses on HGV, off road vehicles and marine applications where a superior protection against impact and mechanical shock is preferred. The conduit is used for both chassis and engine applications and can be used in a wide range of temperatures. Polyamide 6 is highly resistant to all hydrocarbon based oils and fluids and many types of solvents.

  • High flexibility & fatigue life
  • Very high abrasion, impact and shock resistance
  • Temperature range: -40ºC to +120ºC
    Temperature range short-term: +170°C
  • UV Resistance - Very High (Black), Medium (Grey, Orange and Red)
  • IP40 - IP68 (2 bar 30 mins) (Depending on fittings)
  • Available colours: 
    Black (BL), Grey (RAL7031), Red (RAL3031) & Orange (RAL2003) 
  • Self extinguishing, low smoke toxicity & halogen free
  • Available in slit variants

Conformity

  • ADR Approved (sealed fittings)
  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
  • UL94 HB
Parts list
Documents
Related products
Contact us
Part no. Conduit size Reel length
NC NW
NC06 06 4.5 100m
NC08 08 7.5 100m
NC10 10 8.5 100m
NC12 12 10 100m
NC16 16 13 100m
NC20 20 17 50m
NC25 25 22 50m
NC28 28 23 50m
NC30 30 26 50m
NC32 32 29 50m
NC40 40 36 25m
NC50 50 48 25m


To order quote part number & reel length, e.g. NC06/100m
For colours other than standard Black also add colour, i.e. /OR for Orange conduit or /RD for Red conduit, e.g. NC06/OR/100m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us