NCV Standard Weight

Flame retardant conduit, FR Polyamide 6


Used in applications requiring repeated flexing coupled with flame retardant resistance.

Features & benefits:
  • High flexibility & fatigue life
  • High abrasion, impact and shock resistance 
  • Temperature range: -40ºC to +120ºC
    Temperature range short-term: +170°C
  • UV Resistance - Very high
  • IP40 - IP68 (2 bar 30 mins) (Depending on fittings)
  • Self extinguishing, low smoke toxicity & halogen free
NC conduit

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
  • EN 45545-2 HL3
  • NFR 16-101 I2, F2
  • UNI CEI 11170 (LR3/LR4)
  • UL94 V0 Rated
     

More information

Select region / language