Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

NCV Standard Weight

Flame retardant conduit, FR Polyamide 6


Used in applications requiring repeated flexing coupled with flame retardant resistance.
  • High flexibility & fatigue life
  • High abrasion, impact and shock resistance 
  • Temperature range: -40ºC to +120ºC
    Temperature range short-term: +170°C
  • UV Resistance - Very high
  • IP40 - IP68 (2 bar 30 mins) (Depending on fittings)
  • Self extinguishing, low smoke toxicity & halogen free

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
  • EN 45545-2 HL3
  • NFR 16-101 I2, F2
  • UNI CEI 11170 (LR3/LR4)
  • UL94 V0 Rated
     
Parts list
Documents
Related products
Contact us
Part No. Conduit Size Reel Length
NC NW
NCV06 06 4.5 100m
NCV08 08 7.5 100m
NCV10 10 8.5 100m
NCV12 12 10 100m
NCV16 16 13 100m
NCV20 20 17 50m
NCV25 25 22 50m
NCV28 28 23 50m
NCV32 32 29 50m

  • Contact us

    Submit your inquiry and we will contact you

    Contact us