PKC Standard weight

Super low fire hazard conduit, Polyketone

Super Low Fire Hazard PK is a standard weight conduit, which offers superior mechanical strength as well as high radiation and chemical protection, often in extreme temperatures.

Features & benefits:

  • Very high flexibility
  • Very high fatigue life & abrasion, impact and shock resistance
  • Temperature range: -60ºC to +260ºC
    Temperature range short-term: +300°C
  • UV Resistance - Very high
  • IP40 - IP68 (2 bar 30 mins) (depending on fittings)
  • Self extinguishing, low smoke toxicity & halogen free
NC conduit

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
  • UL94 V0
Select region / language