Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PKC Standard weight

Super low fire hazard conduit, Polyketone

Super Low Fire Hazard PK is a standard weight conduit, which offers superior mechanical strength as well as high radiation and chemical protection often in extreme temperatures.

  • Very high flexibility
  • Very high fatigue life & abrasion, impact and shock resistance
  • Temperature range: -60ºC to +260ºC
    Temperature range short-term: +300°C
  • UV Resistance - Very high
  • IP40 - IP68 (2 bar 30 mins) (depending on fittings)
  • Self extinguishing, low smoke toxicity & halogen free

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
  • UL94 V0
Parts list
Documents
3D Models
Related products
Contact us
Part No. Conduit Size Reel Length
NC NW
PKC12 12 10 25m
PKC16 16 13 25m
PKC20 20 17 25m
PKC28 28 23 25m
PKC32 32 29 25m

  • Contact us

    Submit your inquiry and we will contact you

    Contact us