PP Medium weight

Polypropylene conduit, Modified Polypropylene

PP is particularly used in lighter applications where compression strength and LFH is not as important. The main property of this conduit is acid resistance. PP is designed for connection to all Harnessflex Sealed and Hinged system fittings.

Features & benefits:

  • High flexibility and acid resistance
  • Medium fatigue life, impact and shock resistance
  • Temperature range: -20ºC to +90ºC
    Temperature range short-term: +105°C
  • UV Resistance - High
  • IP40 - IP67 (depending on fittings)
  • Halogen free
NC conduit

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
  • UL94 HB
Select region / language