Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PP Medium weight

Polypropylene conduit, Modified Polypropylene

PP is particularly used in lighter applications where compression strength and LFH is not as important. The main property of this conduit is acid resistance. PP is designed for connection to all Harnessflex Sealed and Hinged system fittings.

  • High flexibility and acid resistance
  • Medium fatigue life, impact and shock resistance
  • Temperature range: -20ºC to +90ºC
    Temperature range short-term: +105°C
  • UV Resistance - High
  • IP40 - IP67 (depending on fittings)
  • Halogen free

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
  • UL94 HB
Parts list
Documents
3D Models
Contact us
Part No. Conduit Size Reel Length
NC NW
PP08 08 7.5 100m
PP10 10 8.5 100m
PP12 12 10 50m
PP16 16 13 50m
PP20 20 17 50m
PP25 25 22 50m
PP28 28 23 50m
PP32 32 29 50m

  • Contact us

    Submit your inquiry and we will contact you

    Contact us