AMP Junior & Mini Timer Interface

External Hinged Connector Interface

Single junction straight and 90° elbow interfaces providing high integrity connections between AMP Superseal or Junior timer connectors and Harnessflex conduit systems. These fittings are designed to snap together over all types of slit and unslit conduit, maintaining maximum conduit bore. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing.

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
AM combo
*Image is representative of finished product, details may vary

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us

AMP Junior Timer Straight Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-AM2 08 7.5 2 Way 347887-3*
CI08-AM3 08 7.5 3 Way 1-827578-1*
CI08-AM4 08 7.5 4 Way 281804-1*
CI10-AM2 10 8.5 2 Way 347887-3*
CI10-AM3 10 8.5 3 Way 1-827578-1*
CI10-AM4 10 8.5 4 Way 281804-1*
CI12-AM2 12 10 2 Way 347887-3*
CI12-AM3 12 10 3 Way 1-827578-1*
CI12-AM4 12 10 4 Way 281804-1*
CI12-X01* 12 10

*AMP Mini Timer Straight Interface

AMP Junior Timer 90º Elbow Swivel Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-90-AM2 08 7.5 2 Way 347887-3*
CI08-90-AM3 08 7.5 3 Way 1-827578-1*
CI08-90-AM4 08 7.5 4 Way 281804-1*
CI10-90-AM2 10 8.5 2 Way 347887-3*
CI10-90-AM3 10 8.5 3 Way 1-827578-1*
CI10-90-AM4 10 8.5 4 Way 281804-1*
CI12-90-AM2 12 10 2 Way 347887-3*
CI12-90-AM3 12 10 3 Way 1-827578-1*
CI12-90-AM4 12 10 4 Way 281804-1*
CI12-90-XO1* 12 10

*AMP Mini Timer 90º Elbow Swivel Interface
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language