AMP Superseal Swivel Interface

External Hinged Connector Interface

Single junction straight and 90° elbow interfaces providing high integrity connections between AMP Superseal or Junior timer connectors and Harnessflex conduit systems. These fittings are designed to snap together over all types of slit and unslit conduit, maintaining maximum conduit bore. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing.

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
BC combo

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us

AMP Superseal Straight Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-AS1 08 7.5 1 Way 282079-2*
CI08-AS2 08 7.5 2 Way 282080-1*
CI08-AS3 08 7.5 3 Way 282087-1*
CI08-AS4 08 7.5 4 Way 282088-1*
CI10-AS2 10 8.5 2 Way 282080-1*
CI10-AS3 10 8.5 3 Way 282087-1*
CI10-AS4 10 8.5 4 Way 282088-1*
CI12-AS1 12 10 1 Way 282079-2*
CI12-AS2 12 10 2 Way 282080-1*
CI12-AS3 12 10 3 Way 282087-1*
CI12-AS4 12 10 4 Way 282088-1*


AMP Superseal 90º Elbow Swivel Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-90-AS1 08 7.5 1 Way 282079-2*
CI08-90-AS2 08 7.5 2 Way 282080-1*
CI08-90-AS3 08 7.5 3 Way 282087-1*
CI08-90-AS4 08 7.5 4 Way 282088-1*
CI10-90-AS2 10 8.5 2 Way 282080-1*
CI10-90-AS3 10 8.5 3 Way 282087-1*
CI10-90-AS4 10 8.5 4 Way 282088-1*
CI12-90-AS2 12 10 2 Way 282080-1*
CI12-90-AS3 12 10 3 Way 282087-1*
CI12-90-AS4 12 10 4 Way 282088-1*

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language