Amphenol AT Series

Connector Interfaces

Straight and 90° elbow interfaces providing high integrity connections between Amphenol AT connectors and Harnessflex conduit systems. These interfaces are designed to snap together over all types of Harnessflex slit and unslit conduit, maintaining maximum conduit bore. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing.

Features & Benefits:

  • Provides continuation of cable protection between conduit and connector
  • One-piece external design for unrestricted bore and quick assembly with no tools
  • Mechanical protection and a degree of ingress protection against solids (IP40)
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions
  • Protects against full force of jet washing
  • Protection against the effects of abrasion and vibration
  • Improves strain relief
  • Secure tamper resistant clip design 
  • Polyamide (Nylon) 66
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free

Conformity:

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Select Language
  • English
  • français
  • 日本語
DT Series
*Image is representative of finished product, details may vary

More information

Select region / language