Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Ampseal 16 interface

External Hinged Connector Interface

A range of straight and 90° elbow interfaces offering a compact and high integrity connection between Ampseal automotive connectors and Harnessflex conduit systems. These interfaces provide complete cable protection right up to the connector. They also provide strain relief and protection from high pressure washing, helping to maintain the sealing integrity of the connector. The 90° elbow allows the conduit to swivel 360° around the connector housing. These fittings are designed to snap together over all types of Harnessflex slit and unslit conduit, maintaining maximum conduit bore.

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us

Ampseal 16 Straight Interface

Part no Conduit size Nominal dimensions (mm) Interface reference Connector reference
NC NW B C D E
CI08-AT2PL 08 7.5 23 18 34 12 2 way 776427-1*
CI08-AT3PL 08 7.5 28 18 33 11 3 way 776427-1*
CI08-AT4PL 08 7.5 29 23 39 13 4 way 776487-1*
CI12-AT4PL 12 10 29 23 37 11 4 way 776487-1*
CI12-AT6PL 12 10 29 23 37 11 6 way 776433-1*
CI12-AT8PL 12 10 32 23 37 11 8 way 776494-1*
CI12-AT12PL 12 10 41 23 37 11 12 way 776494-1*
CI16-AT8PL 16 13 32 23 37 11 8 way 776494-1
CI16-AT12PL 16 13 41 23 37 11 12 way 776494-1*


Ampseal 16 90º Elbow Swivel Interface

Part no Conduit size Nominal dimensions (mm) Interface reference Connector reference
NC NW B C D E
CI08-90 -AT2PL 08 7.5 49 32 20 7.1 2 Way 776427-1*
CI08-90 -AT3PL 08 7.5 49 34 20 7.1 3 Way 776427-1*
CI08-90 -AT4PL 08 7.5 53 34 23 7.1 4 Way 776487-1*
CI12-90 -AT2PL 12 10 49 32 20 7.1 2 Way 776427-1*
CI12-90-AT3PL 12 10 49 34 20 7.1 3 Way 776427-1*
CI12-90 -AT4PL 12 10 53 35 23 7.1 4 Way 776487-1*
CI08-90-AT2LP 08 7.5 37.3 25.0 17.0 7.1 2 way 776427-1*
CI08-90-AT2LR 08 7.5 37.3 25.0 20.0 7.1 2 way
CI08-90-AT3LP 08 7.5 39.8 29.0 17.1 7.1 3 way 776427-1*
CI08-90-AT3LR 08 7.5 39.8 29.0 17.1 7.1 3 way
CI08-90-AT4LP 08 7.5 40.8 29.4 20.6 7.1 4 way 776487-1*
CI08-90-AT4LR 08 7.5 40.8 29.4 20.6 7.1 4 way
CI08-90-AT6LP 08 7.5 42.8 29.4 22.5 7.1 6 way 776433-1*
CI08-90-AT6LR 08 7.5 42.8 29.4 22.5 7.1 6 way
CI12-90-AT2LP 12 10 38.0 23.0 20.0 7.1 2 way 776427-1*
CI12-90-AT2LR 12 10 38.0 23.0 20.0 7.1 2 way
CI12-90-AT3LP 12 10 40.2 27.1 17.1 7.1 3 way 776427-1*
CI12-90-AT3LR 12 10 40.2 27.1 17.1 7.1 3 way
CI12-90-AT4LP 12 10 41.1 27.5 20.6 7.1 4 way 776487-1*
CI12-90-AT4LR 12 10 41.1 27.5 20.6 7.1 4 way
CI12-90-AT6LP 12 10 43.1 27.5 22.5 7.1 6 way 776433-1*
CI12-90-AT6LR 12 10 43.1 27.5 22.5 7.1 6 way

  • Contact us

    Submit your inquiry and we will contact you

    Contact us