Bosch Compact Interface

External Hinged Connector Interface

Single junction, straight and 90° elbow interfaces providing high integrity connections between various Bosch Compact connectors and Harnessflex conduit systems. These interfaces are designed to snap together over all types of Harnessflex slit and unslit conduit, maintaining maximum conduit bore. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing.

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
BC combo
*Image is representative of finished product, details may vary

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us

Bosch Compact Straight Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-BC2 08 7.5 2 Way 1 928 403 137*
CI08-BC3 08 7.5 3 Way 1 928 403 110*
CI08-BC4 08 7.5 4 Way 1 928 403 112*
CI12-BC2 12 10 2 Way 1 928 403 137*
CI12-BC3 12 10 3 Way 1 928 403 110*
CI12-BC4 12 10 4 Way 1 928 403 112*
CI28-BC40 28 23 40 Way
*All Bosch Kompact variants

Bosch Compact 90º Elbow Swivel Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-90-BC2 08 7.5 2 Way 1 928 403 137*
CI08-90-BC3 08 7.5 3 Way 1 928 403 110*
CI08-90-BC4 08 7.5 4 Way 1 928 403 112*
CI12-90-BC2 12 10 2 Way 1 928 403 137*
CI12-90-BC3 12 10 3 Way 1 928 403 110*
CI12-90-BC4 16 13 4 Way 1 928 403 112*
*All Bosch Kompact variants
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language