Deutsch - DRC50 Series Interface

External Hinged Connector Interface

Two identical half shells snap together onto the twin outlets of the Deutsch DRC50 interface giving a 3 Way conduit fi tting. These interfaces are designed to snap together over all types of Harnessfl ex slit and unslit conduit, maintaining maximum conduit bore.

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
*Image is representative of finished product, details may vary

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us
Part No. Conduit Size
NC NW
A B C A B C
CI122812-DRC50 12 28 12 10 23 10
CI201220-DRC50 20 12 20 17 10 17
CI202820-DRC50 20 28 20 17 23 17
CI251225-DRC50 25 12 25 22 10 22
CI252825-DRC50 25 28 25 22 23 22

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language