Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Deutsch - DT Series Interface

External Hinged Connector Interface

Straight and 90° elbow interfaces providing high integrity connections between Deutsch DT connectors and Harnessflex conduit systems. These interfaces are designed to snap together over all types of Harnessflex slit and unslit conduit, maintaining maximum conduit bore. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing. Also compatible with Amphenol and Molex connector versions.

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us

Deutsch - DT Series Straight Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-DT2 08 7.5 2 Way DT06-2S*
CI08-DT3 08 7.5 3 Way DT06-3S*
CI08-DT4 08 7.5 4 Way DT06-4S*
CI08-DT6 08 7.5 6 Way DT06-6S*
CI12-DT2 12 10 2 Way DT06-2S*
CI12-DT3 12 10 3 Way DT06-3S*
CI12-DT4 12 10 4 Way DT06-4S*
CI12-DT6 12 10 6 Way DT06-6S*
CI12-DT8 12 10 8 Way DT06-8SA*
CI16-DT12 16 13 12 Way DT06-12SA*
*All Colour variants

Deutsch - DT Series 90º Elbow Swivel Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-90-DT2 08 7.5 2 Way DT06-2S*
CI08-90-DT3 08 7.5 3 Way DT06-3S*
CI08-90-DT4 08 7.5 4 Way DT06-4S*
CI08-90-DT6 08 7.5 6 Way DT06-6S*
CI12-90-DT2 12 10 2 Way DT06-2S*
CI12-90-DT3 12 10 3 Way DT06-3S*
CI12-90-DT4 12 10 4 Way DT06-4S*
CI12-90-DT6 12 10 6 Way DT06-6S*
CI12-90-DT8 12 10 8 Way DT06-8S*
CI12-90-DT12 12 10 12 Way DT06-12SA*
CI16-90-DT8 16 13 8 Way DT06-8SA*
CI16-90-DT12 16 13 12 Way DT06-12SA*
*All Colour variants
  • Contact us

    Submit your inquiry and we will contact you

    Contact us