Deutsch - DTP04 Series Interface

External Hinged Connector Interface

Single compact 90° elbow interfaces providing a dual orientation high integrity connection between the Deutsch DTP04 and Harnessflex conduit systems. These interfaces are designed to snap together over all types of Harnessflex slit and unslit conduit, maintaining maximum conduit bore. The 16-90-DTP04 adaptor will snap into the outlet of a 16mm hinged fitting including types ‘Y’ (YPS), ‘T’ (TPS), elbows (EPS) and joiners (JPS).

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us
Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI12-90-DTP04 12 7.5
16-90-DTP04

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language