TE Econoseal Series

Backshell series for TE Econoseal J MK2 Connectors

Secure cable protection with the TE Econoseal J MK2 plug and receptacle backshell interface for 2, 3 and 4 way connectors

As the only major manufacturer globally of backshells for the TE Econoseal range of connectors, Harnessflex is able to offer secure and continuous protection between harness and all TE Econoseal J Mk2 connectors.

Features & benefits of the Harnessflex TE Econoseal Series:

  • Mechanical protection and a degree of ingress protection against dust
  • Improves strain relief
  • Abrasion and vibration protection
  • Protects from steam and full force of jet washing
  • Boasts a secure, tamper resistant clip system
Select Language
  • English
  • français
  • 日本語
Econoseal
Select region / language