MX Interface

MX 93286 Series external split connector interface


Straight and 90° elbow interfaces providing high integrity connections between various Molex series connectors and Harnessflex conduit systems. These interfaces are designed to snap together over all types of Harnessflex slit and unslit conduit, maintaining maximum conduit bore. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing.

  • Split external design for unrestricted bore and quick assembly
  • Multiple configuration options - Provides the right conduit and outlet position option.
  • Provides protection and security for connector and cable outlet options without the need for short conduit joints.
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
HX interface 1
HX interface 2
*Image is representative of finished product, details may vary

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
Related products
Contact us

HX Straight Interface

Part No. NC NW
CI28-MX93286 28 23
CI32-MX93286 32 29
CI40-MX93286 40 36
NOTE: Other configurations available on request

HX 90º Elbow Interface

Part No. NC NW
M28-90-MX93286
CI28-90-MX93286 28 23
CI32-90-MX93286 32 29
CI40-90-MX93286 40 36
NOTE: Other configurations available on request
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language