Kostal Hinged Interface

Clip-on elbow interface for Kostal in-line connector

  • Provides protection and security for connector and cable outlet options without the need for short conduit joints.
  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
kc2
*Image is representative of finished product, details may vary

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us

Kostal Straight Interface

Part No. Conduit Size (A)
NC NW
Kostal Straight Interface
CI16-LK20 16 13

Part No. Thread Type Thread Length
PG Thread LK20
PG21-LK20 PG21 12.2mm

Part No. Conduit Size (A) Interface Reference
NC NW
Kostal 3 way Interface
CI08-SLK28-3 8 7.5 3 way


Kostal 90º Elbow Swivel Interface

Part No. Conduit Size
NC NW
CI08-90-K2C 08 7.5
CI08-90-K3C 08 7.5
CI12-90-K2C 12 10
CI12-90-K3C 12 10

PDF Icon  3D CAD files
 
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language