Harnessflex® X-Temp™ Connector Interfaces

Extreme Temperature protection for Kostal Automotive Connectors

Single junction straight and 90° elbow fittings providing high integrity connections between Kostal automotive connectors and Harnessflex® X-Temp™ conduit systems.

In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing, sufficient to avoid the problems associated with one-piece interfaces of over-flexing due to movement or vibration.

Features & benefits:

  • External design for unrestricted bore and quick assembly with no tools
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions
  • Conduit size labels - junction indicates nominal conduit size to aid installation
  • Permanent temperature range: -40°C to +160°C
    Temperature range long term: +185°C
    Temperature range short term: +200°C
  • Strain relief with abrasion and vibration protection
  • IP40 and Medium UV Resistance
  • Self extinguishing, low smoke toxicity & halogen free
Kostal

Conformity

  • CE Mark to the Low Voltage Directive 
  • RoHS Compliant to 2015/863
  • Conforms with End of Life Vehicle directive (ELV) EU200/53/EC
  • UL94 V2
  • UL94 RTI 150 (Elec)
Select region / language