Millflex hinged ABS interfaces 

Clip-on straight interface for Millflex ABS connectors 
  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
mf2
*Image is representative of finished product, details may vary

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us
Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-MF2 08 7.5 -- --
CI10-MF2 10 8.5 -- --
CI12-MF2 12 10 -- --

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language