Sumitomo 4 Way Hinged Interface


Straight and 90° elbow interfaces providing high integrity connections between Sumitomo connectors and Harnessfl ex conduit systems. These interfaces are designed to snap together over all types of Harnessflex slit and unslit conduit, maintaining maximum conduit bore. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing.
 
  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
*Image is representative of finished product, details may vary

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
Related products
Contact us
Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-SU4 08 7.5 -- --
CI08-90-SU4 08 8.5 -- --

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language