Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

TempGuard AMP AS Superseal

High temperature external hinged connector interfaces

Single junction straight and 90° elbow interfaces providing high integrity, high temperature connection protection between AS - AMP Superseal connectors and Harnessflex conduit systems. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing, sufficient to avoid the problems associated with one-piece interfaces of overflexing due to movement or vibration. Full TempGuard system protection is achieved using these fittings with HTC conduit.

Temperature Range
Minimum -40ºC
Permanent Max +160ºC
Long term max (30,000 hrs) +185ºC
Short term max (3,000 hrs) +200ºC

 

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation
  • High Temperature Polyamide (Nylon) - Low Smoke & Halogen Free
  • IP40 rated
  • High UV resistance 
*Image is representative of finished product, details may vary

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
  • UL94 V2 / UL94 RTI 150 (Elec)
Parts list
Documents
Related products
Contact us

AMP AS Superseal Straight Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CIH08-AS2 08 7.5 2 Way 282080-1*
CIH08-AS3 08 7.5 3 Way 282087-1*
CIH08-AS4 08 7.5 4 Way 282088-1*
CIH12-AS2 12 10 2 Way 282080-1*
CIH12-AS4 12 10 4 Way 282088-1*
CIH10-AS2* 10 8.5 2 Way 282080-1*
CIH10-AS3* 10 8.5 3 Way 282087-1*
CIH10-AS4* 10 8.5 4 Way 282088-1*
CIH12-AS1* 12 10 1 Way 282080-1*
CIH12-AS3* 12 10 3 Way 282088-1*

*Made to order - Part numbers listed are available to order but not stocked items, and would therefore be subject to manufacturing leadtime

AMP AS Superseal 90º Elbow Swivel Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CIH08-90-AS2 08 7.5 2 Way 282080-1*
CIH08-90-AS1* 08 7.5 1 Way
CIH08-90-AS3* 08 7.5 3 Way
CIH08-90-AS4* 08 7.5 4 Way
CIH10-90-AS2* 10 8.5 2 Way
CIH10-90-AS3* 10 8.5 3 Way
CIH10-90-AS4* 10 8.5 4 Way
CIH12-90-AS1* 12 10 1 Way
CIH12-90-AS2* 12 10 2 Way
CIH12-90-AS3* 12 10 3 Way
CIH12-90-AS4* 12 10 4 Way

*Made to order - Part numbers listed are available to order but not stocked items, and would therefore be subject to manufacturing leadtime
  • Contact us

    Submit your inquiry and we will contact you

    Contact us