Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

TempGuard AMP Junior & Mini timer interface

High temperature external hinged connector interfaces

Single junction straight and 90° elbow interfaces providing high integrity, high temperature connection protection between AMP Junior & Mini Timer connectors and Harnessflex conduit systems. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing, sufficient to avoid the problems associated with one-piece interfaces of overflexing due to movement or vibration. Full TempGuard system protection is achieved using these fittings with HTC conduit.

Temperature Range
Minimum -40ºC
Permanent Max +160ºC
Long term max (30,000 hrs) +185ºC
Short term max (3,000 hrs) +200ºC

 

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation
  • High Temperature Polyamide (Nylon) - Low Smoke & Halogen Free
  • IP40 rated
  • High UV resistance 
*Image is representative of finished product, details may vary

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
  • UL94 V2 / UL94 RTI 150 (Elec)
Parts list
Documents
Related products
Contact us

AMP Junior & Mini Timer Straight Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CIH08-AM2 08 7.5 2 Way 347887-3*
CIH08-AM3 08 7.5 3 Way 1-827578-1*
CIH08-AM4 08 7.5 4 Way 281804-1*
CIH12-AM2 12 10 2 Way 347887-3*
CIH12-AM4 12 10 4 Way 281804-1*
CIH08-AM1* 08 7.5 1 Way
CIH08-AM3* 08 7.5 3 Way
CIH08-AM4* 08 7.5 4 Way
CIH10-AM2* 10 8.5 2 Way
CIH10-AM3* 10 8.5 3 Way
CIH10-AM4* 10 8.5 4 Way
CIH12-AM1* 12 10 2 Way
CIH12-AM3* 12 10 4 Way

*Made to order - Part numbers listed are available to order but not stocked items, and would therefore be subject to manufacturing leadtime

AMP Junior & Mini Timer 90º Elbow Swivel Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CIH08-90-AM2 08 7.5 2 Way 347887-3*
CIH08-90-AM3 08 7.5 3 Way 1-827578-1*
CIH08-90-AM4 08 7.5 4 Way 281804-1*
CIH12-90-AM2 12 10 2 Way 347887-3*
CIH08-90-AM1* 08 7.5 1 Way
CIH10-90-AM2* 10 8.5 2 Way
CIH10-90-AM3* 10 8.5 3 Way
CIH10-90-AM4* 12 10 4 Way
CIH12-90-AM1* 12 10 1 Way
CIH12-90-AM3* 12 10 3 Way
CIH12-90-AM4* 12 10 4 Way

*Made to order - Part numbers listed are available to order but not stocked items, and would therefore be subject to manufacturing leadtime
  • Contact us

    Submit your inquiry and we will contact you

    Contact us