Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

TempGuard Ampseal 16 interface

High temperature external hinged connector interfaces

A range of straight and 90° elbow fittings offering a compact and high integrity connection between Ampseal automotive connectors and Harnessflex conduit systems. These interfaces provide complete cable protection right up to the connector. They also provide strain relief and protection from high pressure washing, helping to maintain the sealing integrity of the connector. Full TempGuard system protection is achieved using these fittings with HTC conduit.

Temperature Range
Minimum -40ºC
Permanent Max +160ºC
Long term max (30,000 hrs) +185ºC
Short term max (3,000 hrs) +200ºC

 

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation
  • High Temperature Polyamide (Nylon) - Low Smoke & Halogen Free
  • IP40 rated
  • High UV resistance 

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
  • UL94 V2 / UL94 RTI 150 (Elec)
Parts list
Documents
Related products
Contact us

Ampseal 16 Straight Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CIH08-AT2PL 08 7.5 2 Way 776427-1*
CIH08-AT3PL 08 7.5 3 Way 776427-1*
CIH08-AT4PL 08 7.5 4 Way 776487-1*
CIH12-AT4PL 12 10 4 Way 776487-1*
CIH12-AT6PL 12 10 6 Way 776433-1*
CIH12-AT8PL 12 10 8 Way 776494-1*
CIH12-AT12PL* 12 10 12 Way
CIH16-AT8PL* 16 13 8 Way
CIH16-AT12PL* 16 13 12 Way
CIH20-AT20PL* 20 17 8 Way

*Made to order - Part numbers listed are available to order but not stocked items, and would therefore be subject to manufacturing leadtime

Ampseal 16 90º Elbow Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CIH08-90-AT2LP 08 7.5 2 Way 776427-1*
CIH08-90-AT3LP 08 7.5 3 Way 776427-1*
CIH08-90-AT2PL 08 7.5 2 Way 776427-1*
CIH08-90-AT3PL 08 7.5 3 Way 776427-1*
CIH12-90-AT2LP 12 10 2 Way 776427-1*
CIH12-90-AT3LP 12 10 3 Way 776427-1*
CIH12-90-AT3LR 12 10 3 Way
CIH12-90-AT6LP 12 10 6 Way 776433-1*
CIH08-90-AT2LR* 08 7.5 2 Way
CIH08-90-AT3LR* 08 7.5 3 Way
CIH08-90-AT4LP* 08 7.5 4 Way
CIH08-90-AT4LR* 08 7.5 4 Way
CIH08-90-AT6LP* 08 7.5 6 Way
CIH08-90-AT6LR* 08 7.5 6 Way

*Made to order - Part numbers listed are available to order but not stocked items, and would therefore be subject to manufacturing leadtime
NOTE: LP = Plug, LR = Receptacle
  • Contact us

    Submit your inquiry and we will contact you

    Contact us