TempGuard Bosch Compact
Single junction straight and 90° elbow fittings providing high integrity, high temperature connection between Bosch Compact connectors and Harnessflex conduit systems in elevated temperature areas. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing, sufficient to avoid the problems associated with one-piece interfaces of overflexing due to movement or vibration. Full TempGuard system protection is achieved using these fittings with HTC conduit.
Minimum |
-40ºC |
Permanent Max |
+160ºC |
Long term max (30,000 hrs) |
+185ºC |
- One-piece external design for unrestricted bore and quick assembly with no tools.
- High pull-off strength - conduit corrugations sit tightly into joiner junctions.
- Conduit size labels - each junction indicates nominal conduit size to aid installation
- High Temperature Polyamide (Nylon) - Low Smoke & Halogen Free
- IP40 rated
- High UV resistance