Harnessflex® X-Temp™ Connector Interfaces

Extreme temperature protection for Bosch Compact connectors

Single junction straight and 90° elbow fittings providing high integrity, extreme temperature connection between Bosch Compact connectors and Harnessflex conduit systems in elevated temperature areas. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing, sufficient to avoid the problems associated with one-piece interfaces of overflexing due to movement or vibration.

Full X-Temp system protection is achieved using these fittings with HTC conduit.

Features & benefits:

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation
  • Permanent temperature range: -40°C to +160°C
    Temperature range long term: +185°C
    Temperature range short term: +200°C
  • High Temperature Polyamide (Nylon) - Low Smoke & Halogen Free
  • IP40 rated
  • High UV resistance 
*Image is representative of finished product, details may vary

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
  • UL94 V2 / UL94 RTI 150 (Elec)
Select region / language