Harnessflex Interconnect™ System
Harnessflex Interconnect™ System (Multi-Sleeve Adaptor), allows free rotation of braid and sleeving relative to backshell or fitting, reducing strain, intrusion and impact damage - all of which can lead to electrical faults and vehicle failure.
The Multi-Sleeve Adaptor (MSA/MSAR) is compatible with Harnessflex hinged fittings and connector interfaces.
Features & benefits:
- Easily secured with Ty-Rap® cable ties or Harnessflex Multi-Function clips
- Hold cable bundles inside conduit
- Smooth cable entry and bore
- Easy assembly
- External hinged connector interfaces - tough and durable protection for OEM connectors against high pressure wash-down, excessive cable strain and abrasion
- Connect seamlessly with Multi-Sleeve Adaptor
- Internal conduit backstop provide insertion guide ensuring system integrity and high pull off strength
- Hold cable bundles inside slit conduit and reduce risk of cables protruding out
- Reduce vibration risk by minimising impact of cable on conduit inner wall