In-line Hinged Circular Fitting
One-piece straight fittings providing in-line ‘customised’ combinations of multiple conduit breakouts. ST break out disk configuration can be made to order, for more details see website for specification and ordering sheet.
- One-piece external design for unrestricted bore and quick assembly with no tools.
- High pull-off strength - conduit corrugations sit tightly into joiner junctions.
- Conduit size labels - each junction indicates nominal conduit size to aid installation
- Polyamide (Nylon) 66
- IP40 rated
- Temperature Range: -40ºC to +120ºC
- Very high UV resistance
- Self extinguishing, low smoke toxicity & halogen free