Type EPH - High Temperature Hinged Elbow

TempGuard hinged fittings

One-piece joiner and elbow hinged fittings allow a variety of conduit size variations. These fittings are designed to snap together over all types of slit and unslit Harnessflex conduit, maintaining maximum conduit bore. Can be used as an in-line reducer as well as an enlarger. Full TempGuard system protection is achieved using these fittings with HTC conduit.

Temperature Range
Minimum -40ºC
Permanent Max +160ºC
Long term max (30,000 hrs) +185ºC
Short term max (3,000 hrs) +200ºC

 

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation
  • High Temperature Polyamide (Nylon) - Low Smoke & Halogen Free
  • IP40 rated
  • High UV resistance 

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
  • UL94 V2 / UL94 RTI 150 (Elec)
Parts list
Documents
Related products
Contact us
Conduit Size (NC) Conduit Size (NW)
Part no A B A B
EPH1612 16 12 13 10
EPH1616 16 16 13 13
EPH2020 20 20 17 17
EPH08S08* 08 08 7.5 7.5
EPH12S12* 12 12 10 10
EPH1608* 16 08 10 7.5
EPH2008* 20 08 17 7.5
EPH2016* 20 16 17 13

*Made to order - Part numbers listed are available to order but not stocked items, and would therefore be subject to manufacturing leadtime
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language