Type JPS - Hinged Joiner 

One-piece joiner and elbow hinged fittings allow a variety of conduit size variations. These fittings are designed to snap together over all types of slit and unslit conduit, maintaining maximum conduit bore. Can be used as an in-line reducer as well as an enlarger.

Features & benefits:

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - Conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - Each junction indicates nominal conduit size to aid installation
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
jps
Select region / language