Type MPS - Two-piece 5 way fitting

Two-piece 5 way fitting


Two identical half shells snap together to give a 5 Way conduit fitting. Designed to fit all Harnessflex conduit. Additional configurations possible (dependent on volume).
  • High pull-off strength - Conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - Each junction indicates nominal conduit size to aid installation
  • Multi outlet options - Connect multiple pieces of conduit to one fitting.
  • Certain outlets can be blanked using BPST08, BCH12 & BCH20
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance
  • Self extinguishing, low smoke toxicity & halogen free

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us
Part No. Conduit Size (NC) Conduit Size (NW)
A B C D E A B C D E
MPS121212-2020 12 12 12 20 20 10 10 10 17 17
MPS122812-2020 12 28 12 20 20 10 23 10 17 17
MPS201220-2020 20 12 20 20 20 17 17 10 17 17
MPS202820-2020 20 28 20 20 20 17 23 17 17 17
MPS251225-2020 25 12 25 20 20 22 10 22 17 17
MPS252825-2020 25 28 25 20 20 22 23 22 17 17

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language