Type MPS - Multiple Breakout Fitting 

One-piece custom hinged multiple breakout fittings designed to suit specific project or application requirements.

Features & benefits:

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - Conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - Each junction indicates nominal conduit size to aid installation
  • Multi outlet options - Connect multiple pieces of conduit to one fitting.
  • Certain outlets can be blanked using BPST08, BCH12 & BCH20
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
mps101
Select region / language