Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type TPH - High Temperature Hinged T-piece

TempGuard hinged fittings

One-piece symmetrical 3 junction fittings allow a variety of conduit size variations. These fittings are designed to snap together over all types of Harnessflex slit and unslit conduit, maintaining maximum conduit bore. Full TempGuard system protection is achieved using these fittings with HTC conduit.

Temperature Range
Minimum -40ºC
Permanent Max +160ºC
Long term max (30,000 hrs) +185ºC
Short term max (3,000 hrs) +200ºC

 

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation
  • High Temperature Polyamide (Nylon) - Low Smoke & Halogen Free
  • IP40 rated
  • High UV resistance 

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
  • UL94 V2 / UL94 RTI 150 (Elec)
Parts list
Documents
Related products
Contact us
Conduit Size (NC) Conduit Size (NW)
Part no A B C A B C
TPH080808 08 08 08 7.5 7.5 7.5
TPH081208 08 12 08 7.5 10 7.5
TPH120808 12 08 08 10 7.5 7.5
TPH120812 12 08 12 10 7.5 10
TPH121208 12 12 08 10 10 7.5
TPH121212 12 12 12 10 10 10
TPH121612 12 16 12 10 13 10
TPH160812 16 08 12 13 7.5 10
TPH160816 16 08 16 13 7.5 13
TPH161212 16 12 12 13 10 10
TPH161216 16 12 16 13 10 13
TPH161608 16 16 08 13 13 7.5
TPH161612 16 16 12 13 13 10
TPH161616 16 16 16 13 13 13
TPH162012 16 20 12 13 17 10
TPH162016 16 20 16 13 17 13
TPH200816 20 08 16 17 7.5 13
TPH200820 20 08 20 17 7.5 17
TPH201216 20 12 16 17 10 13
TPH201220 20 12 20 17 10 17
TPH201616 20 16 16 17 13 13
TPH201620 20 16 20 17 13 17
TPH202012 20 20 12 17 17 10
TPH202016 20 20 16 17 17 13
TPH202020 20 20 20 17 17 17
TPH081612* 08 16 12 7.5 13 10
TPH100808* 10 08 08 8.5 7.5 7.5
TPH101010* 10 10 10 8.5 8.5 8.5
TPH101012* 10 10 12 8.5 8.5 10
TPH121010* 12 10 10 10 8.5 8.5
TPH121012* 12 10 12 10 8.5 10
TPH121210* 12 12 10 10 10 7.5
TPH160808* 16 08 08 13 7.5 7.5
TPH161012* 16 10 12 13 8.5 10
TPH161016* 16 10 16 13 8.5 13
TPH201016* 20 10 16 17 8.5 13
TPH201020* 20 10 20 17 8.5 17
TPH201612* 20 16 12 17 13 10
*Made to order - Part numbers listed are available to order but not stocked items, and would therefore be subject to manufacturing leadtime
  • Contact us

    Submit your inquiry and we will contact you

    Contact us