Type XPH - High Temperature Two-piece X Configuration Fitting
Two-piece X configuration fitting. These fittings are designed to snap together over all types of slit and unslit Harnessflex conduit, maintaining maximum conduit bore. Full TempGuard system protection is achieved using these fittings with HTC conduit.
Minimum |
-40ºC |
Permanent Max |
+160ºC |
Long term max (30,000 hrs) |
+185ºC |
- One-piece external design for unrestricted bore and quick assembly with no tools.
- High pull-off strength - conduit corrugations sit tightly into joiner junctions.
- Conduit size labels - each junction indicates nominal conduit size to aid installation
- High Temperature Polyamide (Nylon) - Low Smoke & Halogen Free
- IP40 rated
- High UV resistance