Type XPS - Two-piece X Fitting

Two-piece X Configuration Fitting


Two-piece X configuration fitting providing protection for in-line connectors, fuse links, circuit breakers and splicing areas. The strong construction allows for the protection of delicate connections, or as an alternative when an interface / backshell isn't available. These fittings are designed to snap together over all types of slit and unslit Harnessflex conduit, maintaining maximum conduit bore.

  • High pull-off strength - Conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - Each junction indicates nominal conduit size to aid installation
  • Compact design - Reducing distance between centres.
  • Fittings can be linked together for multiple outlet options without the need for short conduit joints
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
xps

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us
Part No. Conduit Size (NC) Conduit Size (NW) Conduit Engagement
A B C D A B C D E F G H
XPS1208 12 08 12 08 10 7.5 10 7.5 9.5mm 7mm 9.5mm 7mm

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language