Type YPH - High Temperature Hinged Y-Piece

TempGuard hinged fittings

One-piece asymmetrical 3 junction fittings allow a variety of conduit variations. These fittings are designed to snap together over all types of slit and unslit Harnessflex conduit, maintaining maximum conduit bore. Can be used as an in-line reducer as well as an enlarger. Full TempGuard system protection is achieved using these fittings with HTC conduit.

Temperature Range
Minimum -40ºC
Permanent Max +160ºC
Long term max (30,000 hrs) +185ºC
Short term max (3,000 hrs) +200ºC

 

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation
  • High Temperature Polyamide (Nylon) - Low Smoke & Halogen Free
  • IP40 rated
  • High UV resistance 

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
  • UL94 V2 / UL94 RTI 150 (Elec)
Parts list
Documents
Related products
Contact us
Conduit Size (NC) Conduit Size (NW)
Part no A B C A B C
YPH080808 08 08 08 7.5 7.5 7.5
YPH120808 12 08 08 10 7.5 7.5
YPH120810 12 08 10 10 7.5 8.5
YPH121208 12 12 08 10 10 7.5
YPH121212 12 12 12 10 10 10
YPH161208 16 12 08 13 10 7.5
YPH161212 16 12 12 13 10 10
YPH161608 16 16 08 13 13 7.5
YPH161612 16 16 12 13 13 10
YPH201212 20 12 12 17 10 10
YPH201616 20 16 16 17 13 13
YPH202008 20 20 08 17 17 7.5
YPH202012 20 20 12 17 17 10
YPH202016 20 20 16 17 17 13
YPH080812* 08 08 12 7.5 7.5 10
YPH081208* 08 12 08 7.5 10 7.5
YPH101010* 10 10 10 8.5 8.5 8.5
YPH121010* 12 10 10 10 8.5 8.5
YPH121210* 12 12 10 10 10 8.5
YPH161010* 16 10 10 13 8.5 8.5
YPH161210* 16 12 10 13 10 8.5
YPH161610* 16 16 10 13 13 8.5
YPH200808* 20 08 08 17 7.5 7.5
YPH201208* 20 12 08 17 10 7.5
YPH201210* 20 12 10 17 10 8.5
YPH201608* 20 16 08 17 13 7.5
YPH201612* 20 16 12 17 13 10
YPH202010* 20 20 10 17 17 8.5

*Made to order - Part numbers listed are available to order but not stocked items, and would therefore be subject to manufacturing leadtime
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language