Harnessflex®
Fast-Fit™ Sealed Systems

The Harnessflex® Fast-Fit™ series provides maximum cable protection to the highest possible IP rating when used with NC solid conduits

Features & benefits:

  • One piece design for fast installation with integrated conduit and thread sealing
  • Provides continuation of cable protection between conduit and cable entry points
  • High level of mechanical protection and highest degree of ingress protection against solids and liquids
  • IP66-68 rated
  • Secure conduit clip design
  • Fixed external male thread for insertion into metric threaded entries or knockout holes (lock nuts included)
  • Conduit and thread size indicators 

Typical applications:

  • Construction vehicles
  • Agricultural machinery
  • Trucks
  • Heavy duty and special purpose vehicles
HFX Fast Fit montage

View our step-by-step installation guide

More information

Select region / language