Type AB - 90º Elbow Sealed Fitting

90º Elbow

90° compression type fitting incorporating fixed or swivel male threads to provide connection to knockouts and threaded entries. These fittings are designed for use with all types of  unslit Harnessflex conduit, maintaining maximum conduit bore.

  • IP67 - IP68 (2 bar for 30 minutes) SRN sealing bush protects against ingress of water and dust.
  • Cap-nut retention ring ensures integrity of assembly under extreme vibration
  • Available with metric, PG fixed male, NPT & PF threads.
  • Includes flat seal washer providing a seal between panel / bulkhead and fitting.
  • Polyamide (Nylon) 66
  • Temperature Range: -40ºC to +150ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free

Conformity

  • ADR approved (NC conduits ONLY)
  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us

90º Elbow (Metric) - Sealed Fittings

Elbow Body Part No. Cap Nut Sealing Bush Face Sealing Washer Conduit Size Thread Size
NC NW
AB16-M16-90 CN11 SRN11 SWM16 16 13 M16 x 1.5mm
AB16-M20-90 CN11 SRN11 SWM20 16 13 M20 x 1.5mm
AB20-M20-90 CN16 SRN16 SWM20 20 17 M20 x 1.5mm
AB25-M25-90 CN21 SRN21 SWM25 25 22 M25 x 1.5mm
AB25-M25-90 CN28 SRN28 SWM25 25 23 M25 x 1.5mm
AB32-M32-90 CN32 SRN29 SWM32 32 29 M32 x 1.5mm
AB40-M40-90 CN36 SRN36 SWM40 40 36 M40 x 1.5mm
AB50-M50-90 CN48 SRN48 SWM50 50 48 M50 x 1.5mm
NOTE: Order elbow bodies, cap nuts, sealing bushes separately

90º Elbow (PG version) - Sealed Fittings

Elbow Body Part No. Cap Nut Sealing Bush Face Sealing Washer Conduit Size Thread Size
NC NW
AB12-PG09-90 CN07 SRN07 SWPG09 10 8.5 PG09
AB12-PG09-90 CN09 SRN09 SWPG09 12 10 PG09
AB16-PG11-90 CN11 SRN11 SWPG11 16 13 PG11
AB20-PG16-90 CN16 SRN16 SWPG16 20 17 PG16
AB25-PG21-90 CN21 SRN21 SWPG21 25 22 PG21
AB25-PG21-90 CN28 SRN21 SWPG21 28 23 PG21
AB32-PG29-90 CN32 SRN29 SWPG29 32 29 PG29
NOTE: Order elbow bodies, cap nuts, sealing bushes and face sealing washers separately

90º Elbow (Swivel Metric) - Sealed Fittings

Elbow Body Part No. Cap Nut Sealing Bush Face Sealing Washer Conduit Size Thread Size
NC NW
ABS12-M16-90 CN07 SRN07 SWM16 10 8.5 M16 x 1.5mm
NOTE: Order elbow bodies, cap nuts, sealing bushes and face sealing washers separately
Other thread options available including PF, PG, NPT and UNEF - contact us for further information
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language